??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
YZP11
Bill of material
YZP11-M3-H1.5
CODE
LX1
AA
LX2
AA1
ZH
ZH1
CZ1
SUS304
CZ2
SUS440C
YD
55HRC-
WD
-30~150°C
M
mm
H
mm
D
d
1.0 mm
L
15 mm
L1
15 mm
E
0.9 mm
FZ1
fzmin
0.11 N
FZ2
fzmax
0.50 N
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D