??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
YZP41
Bill of material
YZP41-M3
CODE
LX1
AA
LX2
AA1
ZH
ZH1
CZ1
SCM435
YD
29-35HRC
BMCL1
FH
CZ2
S45C
YD1
57-63HRC
BMCL2
DX
CZ3
SWP-B
WD
-30~150°C
M
mm
D
d
1.2 mm
H
1.0 mm
L
7 mm
HH
h
1.0 mm
E
1.5 mm
FZ1
fzmin
0.11 N
FZ2
fzmax
0.48 N
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D