??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZQ01
Bill of material
YZQ01-M6
CODE
LX1
AA
LX2
AA1
DTXZ
DTXZ1
LW
CY
CZ1
CZ11
CZ2
SUM23
BMCL1
FH
CZ3
S45C
YD
50-60HRC
BMCL2
FH
CZ4
SWP-B
CZ5
S45C
BMCL3
FH
M
mm
LJ
LJ(CY)
1.00 mm
H
12 mm
D
d
4 mm
P
4 mm
F
1.5 mm
L
30.5 mm
L1
12 mm
L2
4.5 mm
L3
10 mm
L4
3.2 mm
L5
7.0 mm
S1
6 mm
S2
10 mm
FZ1
fzmin
3 N
FZ2
fzmax
11 N
RX
RXJGNJ
1.5 N.m
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D