??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZT01
Bill of material
YZT01-M10-S5
CODE
LX1
AA
LX2
AA1
LX3
AA11
LW
XY
CZ1
A2017
CZ2
SUM22
BMCL1
FH
CZ3
S45C
BMCL2
FH
YD
50-60HRC
CZ4
/
BMCL3
/
CZ5
SUS631J1
M
mm
S
mm
LJ
lj
1.0 mm
H
18 mm
F
13.8 mm
D
d
5 mm
M1
3 mm
V
5 mm
L
45.0 mm
L1
17 mm
L2
5 mm
L3
15 mm
L4
5 mm
S1
12 mm
S2
17 mm
MIN
fzmin
4.90 N
MAX
fzmax
11.6 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D