??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZU21
Bill of material
YZU21-M10
CODE
LX1
AA
CZ1
S45C
BMCL1
FH
CZ2
S45C
BMCL2
FH
CZ3
S45C
BMCL3
FH
YD
45HRC-
CZ4
SUS304-WPB
CZ5
SWCH
BMCL4
FH
M
mm
LJ
lj
1.50 mm
D
d
5 mm
F
5.5 mm
L
35 mm
L1
20 mm
L2
6 mm
A
8 mm
B
24 mm
E
17 mm
R
3.0 mm
MIN
fzmin
4.9 N
MAX
fzmax
9.7 N
ZL
22 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D