??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZU51
Bill of material
YZU51-M6
CODE
LX1
AA
LX2
AA1
CZ1
S45C
BMCL1
DX
CZ2
S45C
BMCL2
DX
CZ3
/
BMCL3
/
CZ4
SUS304
M
mm
D
d
4 mm
P
p
2.5 mm
L1
32.0 mm
F
9.5 mm
L2
20.0 mm
L3
16.0 mm
ZDNJNJ
1.6 N.m
MIN
fzmin
3.0 N
MAX
fzmax
10.0 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D