??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZY01
Bill of material
YZY01-M10
CODE
LX1
AA
LX2
AA1
LW
CY
ZH
ZH2
CZ1
CZ11
CZ2
S45C
YD
33-38HRC
BMCL1
FH
CZ3
S45C
BMCL2
FH
YD1
HV500-600
CZ4
SUS304WPB
M
mm
LJ
1.50 mm
H
18 mm
PH7
Ph7
12 mm
GC
PGC
0,-0.018 mm
F
16.2 mm
P
5 mm
D
d
5 mm
L
38.0 mm
L1
10 mm
L2
5 mm
L3
3 mm
S1
14 mm
MIN
fzmin
4.5 N
MAX
fzmax
7.3 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D