??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
zdn04
Bill of material
ZDN04-42-BLDPN-24V-40-30S-42ZPN3.7
CODE
ZDN04
DJWJCC
42 mm
DJXS
DY
24V
GL
40 W
EDDL
2.4 A
EDZS
3000 RPM
EDLJ
0.127 N.M
FHDJ
20IP
JSB
SCZZS
1081 r/min
YXLJ
0.16 n/m
JSJS
1
JSXXH
42ZPN
L
33.8 mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D