??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
zdn14
Bill of material
ZDN14-105-BLDPN-24V-350-30S-105ZPN3.65
CODE
ZDN14
DJWJCC
105 mm
DJXS
DY
GL
W
KZDL
1.8 A
KZZS
3500 RPM
EDDL
18.5 A
EDZS
3000 RPM
EDLJ
1.114 N.M
DJSM
5000 H
JSB
SCZZS
822 r/min
YXLJ
5.75 n/m
JSJS
1
JSXXH
105ZPN
L
83.80 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D