??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ZIT02
Bill of material
ZIT02-DTN085-R-5-AC
CODE
ZIT02
GG
DTN085
MDLJXS
C3
MDLX
LX
85zkxzpt
C1
200/400W AC
C2
jcgzzc
C4
20 Nm
C5
2500x10^-6 kg-㎡
C6
200 r/min
C7
70 Nm
C8
500 Nm
C9
±0.5 arcmin
C10
±5 arcsec
C11
±0.005 mm
C12
±0.015 mm
C13
±0.01 mm
C14
20000 h
C15
IP40
C16
1.2 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D