??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
zpe51
Bill of material
ZPE51-D8
CODE
LX1
A
LX2
A1
LX3
A11
CZ1
CZ11
CZ2
CZ21
BMCL
/
D
Dh7
mm
DTOL
Dtol
+0.015,0 mm
L
18 mm
D1
15 mm
H
32 mm
T
5.0 mm
M
3 mm
V
15 mm
PCD
25 mm
W
15 mm
P
25 mm
F
0 mm
DD1
d1
3.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D