??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
zpj - Guide shaft support - Standard - mounting hole through hole / mounting hole screw hole
Bill of material
ZPJ01-D3
CODE
LX2
A1
LX1
A
CZ
S45C
BMCL
FH
DH7
mm
TOLERANCE
DHX7
+0.010 0 mm
L
10 mm
L1
\ mm
D1
8 mm
H
22 mm
T
3.0 mm
Q
7 mm
P
15 mm
K
16 mm
W
8 mm
P1
15 mm
F
0 mm
D2
d1
3.5 mm
M
M3 mm
M1
\
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D