??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
zpu01 - zpu1
Bill of material
ZPU01-D12
CODE
LX1
A1
LX2
A
CZ
S45C
BMCL
FH
D
DH7
mm
H7
tolerance
+0.018 0 mm
D1
16 mm
H
36 mm
L
24 mm
T
6 mm
X
15 mm
P
26 mm
Q
4 mm
W
20 mm
P1
28 mm
F
\ mm
D2
d1
4.5 mm
M
M4 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D