??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
zru01 - zrux
Bill of material
ZRU01-D12
CODE
LX1
A1
LX2
A
CZ
S45C
BMCL
FH
FJ
FJ1
D
Dh7
H7
Dh7X
+0.018 0 mm
D1
32 mm
H
52 mm
L
22 mm
T
6 mm
B
10 mm
D2
d1
9 mm
P
42 mm
Q
4 mm
F
25 mm
W
34 mm
P1
35 mm
S
1.5 mm
S1
1.5 mm
X
11 mm
Y
4 mm
D3
d2
5.6 mm
D4
d
4.5 mm
M
M5 mm
HSB
hsb
M5×12 mm
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D